Pushbutton enclosures house and protect 22mm or 30mm mount pilot devices. Carbon and stainless steel models prevent ingress of dust, water and oil; fiberglass and ABS models are suitable for harsh environments; sanitary models are ideal for applications in food/beverage industries.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Pushbutton enclosures provide a secure mount for a variety of 22 and 30 mm pilot devices including indicators and selector switches. These enclosures are available in various materials and sizes for wall-mount installations, and include sanitary, extra-deep as well as operator consolet styles.
For part listings and specifications, go to Shop Now
Newest Additions!
The Commander series are high-performance polycarbonate enclosures designed to withstand harsh industrial conditions, but with a refined style suitable for commercial, industrial, and OEM applications.
Commander series enclosures are watertight and corrosion-resistant, making them suitable for use across a wide range of aggressive environments, indoors or outdoors.
Available styles include:
All Commander enclosures carry NEMA 1, 3R, 4X, 6P & 12 ratings.
Available in 4 x 3 x 2in and 5 x 3 x 3in sizes.
Starting at
$56.00
(CO332)
Stahlin CF and F series pushbutton enclosures are high-performance fiberglass-reinforced polyester enclosures that are ideal for use in applications requiring water-tight, dust-tight, submersible, and non-corrosive protection.
Available styles include crowned screw cover, blank covers, and various pushbutton hole quantities with 22mm or 30mm holes.
All CF and F series enclosures carry NEMA 1, 3R, 4X, 6P, and 12 ratings.
Sizes range from 6.63 x 3.81 x 3.89in to 17.35 x 3.63 x 3.14in.
Starting at
$56.00
(CF332)
SA series pushbutton enclosures are low-cost thermoplastic housings to enclose and protect pushbuttons, switches and pilot lights. Enclosures have molded knock-outs for ½-inch conduit fittings.
Starting at
$7.50
(SA100SL)
Saginaw enclosures are built with the highest standards, quality materials and years of experience manufacturing top of the line enclosure products and accessories. These pushbutton enclosures provide excellent protection for components from dirt, dust, oil and water ingress and provide easy mounting of pushbuttons, switches, and pilot light from any manufacturer. These enclosures are available in styles such as operator consolets, extra-large, extra-deep and models with blank covers.
Models carry various NEMA ratings including 4, 4X, 12 and 13.
Sizes range from 3.81 x 3.56 x 2.91in to 12.38 x 12.31 x 6.20in.
Carbon steel 22mm/30mm NEMA 4/12/13
Carbon steel 22/30mm NEMA 4/12/13 extra-deep
Carbon steel 22/30mm NEMA 4/12/13 extra-large
Carbon steel 22/30mm NEMA 4/12/13 pushbutton consolet
Stainless steel 22mm NEMA 4/4X/12/13
Starting at
$56.00
(SCE-1PBI)
Hammond pushbutton enclosures are designed to accept standard heavy-duty oil-tight pushbuttons, switches and pilot lights, and are built to protect components from dirt, dust, oil or water ingress.
Models carry various NEMA ratings including 3R, 4, 4X, 12 and 13.
Sizes range from 4 x 4 x 3in to 20 x 17 x 6in. (up to 600 x 250 x 160mm for sanitary models)
Carbon steel 22mm/30mm NEMA 12/13
Stainless steel 22mm/30mm NEMA 4/4X
Carbon steel extra-deep 22mm/30mm NEMA 12/13
Stainless steel extra-deep 22mm/30mm NEMA 4/4X
Carbon steel 22mm/30mm NEMA 12
Starting at
$69.00
(1435MA)
These quality pushbutton enclosures are designed to hold all standard brands of oil-tight pushbuttons, switches and pilot lights and protect from dirt, dust, oil and water ingress. These enclosures are available in various styles such as operator consolets, extra-deep, slimline, and models with blank covers or extra spacing between pushbutton holes.
Models carry various NEMA ratings including 4, 4X, 12 and 13.
Sizes range from 4 x 3 x 3in to 21 x 18 x 6in.
Carbon steel 30mm NEMA 4/12/13
Carbon steel 30mm NEMA 12/13 operator consolet
Painted or stainless steel 30mm extra-deep NEMA 12/13
Carbon steel 30mm slimline NEMA 12/13
Carbon steel 30mm extra hole spacing NEMA 12/13
Starting at
$70.00
(PSL1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings